Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

GG1320AN Digital Ring Laser Gyroscope

Overview
Gyroscopes are critical rotation sensing elements used in navigation systems (inertial navigation systems (INS), attitude and heading reference systems (AHRS) or inertial measurement units (IMUs) for manned and unmanned aircraft, spacecraft, marine vehicles and surface vehicles.

In addition, gyroscopes are important elements in platform stabilization systems (i.e. antenna stabilization) and where accurate pointing and/or targeting is required.

Today, Honeywell's GG1320 digital ring laser gyro (RLG) is the industry standard for precision rotation measurement. It is an affordable high performance inertial sensor with the electronics, power supply and sense element packaged into an easy-to-use compact unit. The user supplies an input voltage and under rotation, the GG1320 provides a compensated rotation output.

The principle of operation of a RLG is two counter-propagating laser beams have different frequencies with the difference dependent on rotation rate. Measurement of this difference provides the rotation angle or rotation rate about the RLG's sensitive axis. Honeywell's GG1320 RLG has demonstrated capability of measuring an arc-second of rotation.

Honeywell gyro technologies include:
  • Ring laser gyros (RLG)
  • Micro-electro-mechanical (MEMS) gyros
  • Fiber-optic gyros (FOGS)

Honeywell offers a low, medium, and high performance grade of GG1320AN2X available for purchase. See the product brochure for further details. Further refinement of specific performance variables may be available by request.

Specifications

  • Angular Random Walk (ARW)

    • 0.0035 deg/root-hour (typical)
  • Start-Up Time

    • 1 second (typical)
  • Operating Magnetic Environment

    • 0.002°/hr/gauss
  • Operating Attitude

    • -20,000 ft. to +80,000 ft
    • -610 m to +21,336 m
  • Operating & Non-Operating Shock

    • 22 g, half sine, 11 millisecond
  • Latency

    • 168 micro-seconds
  • Bias Stability

    • 0.0035 deg/hr (typical)
  • Weight

    • 1 lb. (454 grams)
  • Size

    • Diameter 3.45 in (8.8 cm) millimetre
    • Height 1.77 in (4.5 cm) millimetre
  • Scale Factor - Corrected

    • 1,164,352 ±18 pulses/rev.
  • Sample Frequency

    • 2,000 Hz (typical use) 5,000 Hz (maximum)
  • Interface

    • RS-422, 25 pin micro D Asynchronous, 1 MHz, 8 Bit
  • Rate Input

    • 900 deg/ sec (maximum)
  • Power

    • 15 Vdc, 1.6 Watts nominal Watt
    • 5 Vdc, 0.375 Watts nominal Watt
  • Operating Temperature

    • -65°F to +185°F (Operating) -54°C to 85°C
  • Non-operating Temperature Range

    • -65°F to +200°F (Non-Operating) -54°C to 93.3°C