Accelerex RBA500 Accelerometer
The acceleration is measured as the frequency difference between two vibrating quartz beams. The output of the RBA500 is also thermally compensated using an internal temperature sensor and Honeywell-supplied coefficients; when integrated over time, delta Velocity is directly provided to the user’s system.
Compatible Platform
Specifications
Weight
- 12 grams
Dimensions
- 0.600in (1.5 cm) Max Height (bottom to mounting surface)
- 0.80in Diameter (2 cm) x 0.42in (1.1 cm) High
Case Material
- Stainless Steel
Vibration Peak Sine
- 20g, peak, DC-2000 Hz
Shock
- 250 g
Scale Factor - One-year Composite Repeatability
- <450 ppm
Scale Factor
- 80 Hz/g
Resolution/Threshold
- <1 µg
Key Benefits
- Frequency output for direct interface to digital electronics
- Hermetically sealed case
- High-g capability
- Low power consumption
- Low price
- Robust design and quality assurance provides superior reliability.
- Very compact design
Bias -One-year Composite Repeatability
- <4g
Bandwidth
- > 400 Hz
Sustainability
- Low power consumption
Power
- <75 mW @ +15 VDC Watt
Input Voltage
- +14 to +16 VDC voltage alternating current
Input Range
- ±70 g
Current
- <5 mA
Operating Temperature
- -55 to +105 ºC
Certification
- ISO-9001
Axis Misalignment - One-year Composite Repeatability
- <400 µrad
Axis Misalignment
- <12 mrad