×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Optical Inter-Satellite Link Telescope

Overview
The Honeywell Telescope for space applications is an optimized solution for optical communications, Quantum Key Distribution and earth observation missions. It’s designed for volume production and can equally be customized to meet higher requirements for lower production volumes.

The telescopes are available in on-axis and off-axis variants with reflective or Catadioptric configurations and functional over multi-wavelengths and able to provide two-way optical path for transmit and receive signals for any OISL Terminal.

All telescopes incorporate high performance all-aluminum mirrors, optimized to for mass, athermal, and thermal stability and alignment under launch and on-orbit environments.

A proven assembly and alignment approach allows for low WFE telescopes to be produced in high volumes up to 100 units/Month.

Specifications

Key Differentiators

  • Features & Benefits

    • Design capability includes flexures and interface design that will allow strain-free assembly and integration of telescope and management of a variety of variable interfaces and challenging applications
    • ITAR free
    • Off-axis or on-axis design custom solution

Dimensions

  • Weight

    • 1200g max
  • Dimensions

    • Ø199mm x 182mm

Resources

Sort
Data Sheet
Title
Category
Date Added
Size
Data Sheet
05 Feb 2025
1.59 MB
Title
Category
Date Added
Size
Data Sheet
05 Feb 2025
1.59 MB