Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Near Field of View (nFOV) Telescope

Overview
The Honeywell Narrow Field of View (nFOV) Telescope is a high-performance, ITAR-free optical system engineered for global Space Situational Awareness (SSA) missions. Its gimballed narrow field-of-view design enables precise monitoring of space objects without impacting spacecraft attitude or orbit, offering unmatched operational flexibility. Leveraging Honeywell’s proven SSA and optical system heritage, the telescope combines high sensitivity, space-qualified electronics, and a large-format, radiation-tolerant detector to deliver reliable performance in challenging space environments. Configurable for both standalone and hosted missions, the nFOV Telescope empowers operators to make informed decisions for safe launch, orbit selection, and on-orbit operations.

Designed for military and civil space operators worldwide, the nFOV Telescope provides a resliable, flexible, and high-precision solution for safe and effective space operations.

Specifications

  • Key Benefits

    • Adaptable baffle dimensions for mission-specific optimization
    • Honeywell 10 cm all-reflective, diamond-turned TMA telescope
    • ITAR-free solution leveraging Honeywell SSA and optical system heritage
    • Large-format, radiation-tolerant detector (ESA qualified)
    • Sensitivity expected to exceed Sapphire-class instruments
    • Space-qualified control electronics (TRL 9)
    • Yoke-style gimbal with hemispherical field-of-regard or fixed mount for hosted missions
  • Key Benefits

    • Adaptable baffle dimensions for mission-specific optimization
    • Honeywell 10 cm all-reflective, diamond-turned TMA telescope
    • ITAR-free solution leveraging Honeywell SSA and optical system heritage
    • Large-format, radiation-tolerant detector (ESA qualified)
    • Sensitivity expected to exceed Sapphire-class instruments
    • Space-qualified control electronics (TRL 9)
    • Yoke-style gimbal with hemispherical field-of-regard or fixed mount for hosted missions