Notice: Our website address is planning on changing May 25. Existing links will redirect automatically.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Flexible Channel Router (FCR)

Overview
As we develop the next generation of highly integrated payload products that significantly reduce size and mass over current product offerings, Honeywell has designed a product platform that can be reconfigured to meet operational requirements for various spectrum and system flexibility. This new product is called a Flexible Channel Router (FCR).

Our FCR is a fusion of high-performance filters with highly integrated Radio Frequency (RF) electronics. Features include:
  • Flexible channel assignment
  • Any channel to any beam, or port
  • Low power per channel (<2W)
  • Integrated unit, <1/4 mass of current solutions
  • Can be single channel, or up to 12-channel unit
  • Optional 2:1 redundancy with minimal impact to size/cost
  • Optional flexible bandwidth assignment to channel