Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Spacecraft Control Electronics Assembly (CEA)

Overview
The Control Electronics Assembly (CEA) is a Spacecraft attitude control and gimbal control electronics system for complex satellite missions. The CEA manages and interfaces with Inertial Reference Units (IRUs), Sun Sensors and Magnetometers.

The CEA also is the main interface to torque rods, reaction wheels, thrusters and solar panel pointing and gimbaling control. Coupled with a Command, Telemetry and Control Unit (CTCU) or On-Board Computer (OBC), the CEA provides complete satellite attitude control system solution.

As a leader in space electronics products and on-board computing, Honeywell has supplied more than 200 space computers with a 100% on-orbit success rate and is the only supplier of certified Strategic Grade processors, delivering over 2,000 units.