Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Autotrack Modulators

Overview
Modern communications satellites require high pointing accuracy to track Earth-based beacons for satellite positioning. The Honeywell Autotrack Modulator provides the ability to track these beacons without using any additional channels on the satellite’s receivers. It combines the tracking signals with the communications signals so they can pass through a receiver together and be separated.

Ferrite-based autotrack modulators are very low loss, highly reliable and have very low performance drift over life. They also have unique features such as electronically controlled phase trimming for the various paths through the autotrack.