Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Space Rated Display Unit

Overview
Honeywell has leveraged the highly reliable Liquid Crystal Display (LCD) design from our commercial aerospace display products into a space rated Display Unit (DU).

We provided the flat panel displays for the Shuttle program and are currently providing the DU for the Orion Space Capsule. Space rated Display Units are used as the primary crew interface with the avionics system and the vehicle. This 14.1” diagonal LCD with bezel keys is programmable. The electronics are specially selected for deep space missions.