Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Payload Digital Processing Systems – Common Framework Processing System

Overview
The Common Framework Processing System (CFPS) is a standards-based digital processing environment for complex satellite-based applications that require extensive on-board payload data processing.

Designed with the VITA-78 SpaceVPX standard, the CFPS will provide common solutions to chassis, backplane interfacing, interconnect, power distribution, redundancy and command and control to support just about any complex payload data processing function.

Built on the heritage of Honeywell’s experience providing complex digital processing solutions for USG satellite systems, the CFPS provides an open-architecture framework for customers to incorporate their own proprietary designs and still leverage existing infrastructure electronics, saving significant time and money.

As a leader in space electronics products and on-board computing, Honeywell has supplied more than 200 space computers with a 100% on-orbit success rate and is the only supplier of certified Strategic Grade processors, delivering over 2000 units.

Contact Honeywell today to discuss your payload processing needs; we can provide the right solution.