Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Multiplexer / Demultiplexer (MDM)

Overview
The Multiplexer / DeMultiplexer (MDM) were used in the Space Shuttle and Space Station Command and Data Handling system design. The MDM can provide control and data processing, communication control, and mass storage resources to support control and management of onboard functions.

The MDMs are also used to provide high reliability embedded control processing and are the main interface to onboard sensors and effectors via analog and discrete inputs and outputs. MDMs are designed to operate as a high reliability host to User Application Software (UAS) to control all functionality.