Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Attenuators

Overview
Honeywell Aerospace offers precision PIN diode digital and switched-bit attenuators with reliability and repeatability for the most demanding applications.

Typical attenuators would be monotonic. Select models can be temperature or frequency stabilized as needed. Phase invariant models are also available. Frequency ranges are typical octave bands; however multi-octave bandwidths are available as custom designs. Standard screened devices incorporate epoxy sealed lids and undergo a stringent yet cost effective screening cycle. The attenuators are also available with hermetic seal and high-reliability screening for military and space applications.

In addition, Honeywell Aerospace is able to meet all of your Analog PIN Diode Attenuator needs.