Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Transmitters

Overview
Honeywell Aerospace provides ruggedized, broadband, transmitters for communications, electronic attack, and radar, applications. For electronic attack (EA) missions, Honeywell Aerospace provides wideband, high duty cycle, high EIRP, pod-based, solutions. For long range communications and radar applications, Honeywell Aerospace provides high density, MIC modules that leverage proprietary coherent combining techniques to provide fast switching, high power modules.

Capabilities:
  • Honeywell Aerospace's Transmitters provide the highest available power densities using GaN-based Solid State Transmitter (SST) technology and are available with frequency coverage to W-Band
  • For EW and EA applications, Honeywell Aerospace provides pod-based, Solid State and Travelling Wave Tube transmitters, comprised of amplifier, antenna, power supply, control and cooling subsystems, which are characterized by wide operating bandwidths, high EIRP, and high reliability
  • For EW and radar applications, Honeywell Aerospace coherent power combining techniques can be used to combine multiple high power MIC modules to deliver output power greater than 12 kW for pulse or CW operation.
  • For Space applications, Honeywell Aerospace provides integrated DC-to-DC converters and microprocessor-based temperature and aging compensation
  • Honeywell Aerospace can provide integrated, multiband capability with common control circuits, DC power supplies with Honeywell Aerospace proprietary, high current, low dropout voltage regulators, and high capacitive-charge capacity for high speed switching
  • Honeywell Aerospace Transmitters are designed for optimum thermal management, and support cooling solutions ranging from convection to liquid cooling with integrated flow-through chill-plates
  • Honeywell Aerospace Transmitters provide high MTBF with graceful degradation