Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

3U Wideband Upconverters and Downconverters

Overview
Honeywell Aerospace offers both custom and off-the-shelf 3U and 6U frequency converters for electronic warfare, ELINT and electronic support/surveillance/attack. Our new 3U SOSA-aligned converter provides one channel up and one channel down and a synthesizer in a single slice.

Honeywell Aerospace wideband modular converters are designed for phase coherent applications and can be configured as single or multichannel, up and/or down channels. They offer wide instantaneous IF bandwidth, fast tuning speeds; and low phase noise and spurious performance.

Features:

  • 0.5 GHz to 18GHz, and 18 GHz to 40 GHz coverage
  • Multiple channels and combinations
  • Wide instantaneous bandwidth
  • Fast tuning speed
  • Integrated LO including DDS
  • MOSA compliance
  • Coherency
  • Packaging for unique form factors and SWaP