Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

SPS-6000 Precision Positioner

Overview
Honeywell’s SPS-6000 Precision Positioner is a military ruggedized design, ideally suited for acquisition, pointing, and tracking applications.

Honeywell’s SPS-6000 Precision Positioner is a modular and adaptable design, that supports a variety of electro-optical and RF sensor payloads on shipboard and ground platforms. Direct coupled brushless DC torque motors and high accuracy resolvers supported by kingpost bearing assemblies, provide superior control accuracy, low friction, and high stiffness, under harsh dynamic conditions. Integrated LOS stabilization using high reliability Fiber Optic Gyros, compensates for large-amplitude, low frequency disturbances from moving platforms in maritime, ground, and airborne applications.

Optional features include: coude optical path; 32-bit optical absolute encoders; cogless motors for low jitter tracking; sliprings/FORJ for high speed data transmission. The SPS-6000 is controlled using standard industrial grade servo control electronics or optional military-qualified control electronics, and are easily tuned for optimum performance with different payloads. 

Honeywell’s SPS-6000 Precision Positioner weighs 1700 pounds (steel) and supports payloads up to 1500 pounds.