Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Active Electronically Scanned Arrays (AESAs)

Overview
Honeywell Aerospace AESAs enable tremendous operational flexibility at an unprecedented performance-to-price ratio.

Capabilities:

  • Unique, wideband AESA technology, ideally suited for electronic warfare applications
  • Blended technology approach to RF construction with extensive utilization of COTS SMT devices
  • All GaN RF PowerStage, using either COTS or custom GaN devices as needed to address customer specific SWaP requirements
  • Highly-integrated, multicore ICs provide high-speed, high-resolution, beam steering
  • Integrated gigabit Ethernet interface for command and control
  • MOSA compatible, enabling future system upgrades and technology insertion
  • Liquid and air cooling options available to suit specific applications
  • High mean time between failures (MTBF) with graceful degradation


Our AESAs are based on our field-proven monolithic microwave integrated circuits (MMICs) which enable unprecedented integration of aperture-to-data signal chains, including Ka- and W-Bands.
Offered as both complete solutions as well as custom MMICs for AESA design, they feature:
  • Modular, scalable, system-on-chip (SOC) solution
  • SoC technology includes flip-chip and bumped die configurations
  • Multichannel GaN-based transmit/receive MMIC technology
  • Multiple Input, Multiple Output (MIMO) technology offers extended virtual receive channels
  • High speed beam steering and control with a single steering vector for the entire array