PAR 46 LED Lighting
Honeywell lighting technologies are all about making aircraft safer and easier to manage for pilots and controllers. To fulfill on this promise, our LED PAR 46 lighting is designed to replace halogen lamps. Optimal for ATR, business and general aviation and military aircraft, we offer single mode functionality for the PAR 46 product family.
Key Honeywell Advantages:
- Drop-in replacement for current halogen lamps
- Optical output same or better than halogen versions
- Significant reduction in life-cycle maintenance and cost:
- Honeywell LED life = 50,000 hours VS:
- Halogen life = 10 to 100 hours
- Reduced input power (> 66% lower)
- Robust environmental protection
- Built-in thermal protection to sustain the minimum designed light output over the life of the LEDs
Customers who need support should email:
aerotechsupport@Honeywell.comm
Specifications
Key Differentiators
Features & Benefits
- Drop-in replacement for current halogen lamps
- Halogen life = 10 to 100 hours
- Reduced input power (> 66% lower)
- Robust environmental protection
- Thermal protection
Dimensions
Weight
- 1.25 lbs
Performance Data
Power Usage
- 150
PAR
- PAR 46
Replaces
- 4551
- 4554
- 4571
- Q5554
- Q5551
- Q4554
- LPQ4551
- LPQ4554
- LPQ5554
- LPQ5551
Ordering
New Part Number
- 72552962-001
- 72552962-002
- 72552962-003
- 72552962-004
Input Voltage
- 28 VAC voltage alternating current
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
72552962-001 | LIGHT ASSEMBLY | Buy Online | |
72552962-002 | LIGHT ASSEMBLY | Buy Online |