C-130 LED Retractable Landing Light
Honeywell’s Retractable Landing Light offers an outstanding 1000x increase in lamp life and a 66% reduction in power consumption, which also includes dual-mode infrared and visible lighting unlike similar offerings on the market.
How it Works
The pilot activates a cockpit switch to extend or retract the landing light. Motor and gearbox work together to extend or retract the RLL on both sides of the aircraft. When the unit is extended, the light is turned on and the light head extended into the airstream, providing light in front of the aircraft for landing or takeoff. When the unit is retracted, the light goes out and the unit is stowed.
Key Honeywell Advantages:
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduction in maintenance and
- Improvement in aircraft availability
- Photometric life up to 50,000 hours
- Built-in thermal management to sustain light output over the life of the LEDs
- Robust environmental protection
- Input power reduced by over 50%
- No scheduled maintenance
aerotechsupport@Honeywell.com
Specifications
Key Differentiators
Features & Benefits
- 100x covert (infrared) output
- Qualified to operate at mach 0.5
- Robust environmental protection
- Ruggedized for harsh environments
Key Savings
- 1000x increase in lamp life
- 66% reduction in power consumption
Performance Data
Beam Width
- Covert 11°H x 11°V
- Visible 11°H x 11°V
Power Usage
- Covert 10 W
- Visible 135 W
Light Output
- Covert > 100 NRI
- Visible > 510k Cd
Components
- Honeywell Part No. 72450461-001 NSN 6220-01-708-0532
Dimensions
Weight
- 10.85 lbs
Ordering
New Part Number
- 72450461-001
Compatible Platform
- Lockheed C-130
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
72464199-1 | LENS ASSEMBLY | Buy Online |