Boeing 737 LED Tail Anti-Collision Light
All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.
Product Benefits:
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduces operator costs through reduction in maintenance and improvement in aircraft availability
- LED life up to 50,000 hours (10x improvement over Xenon)
- Weight savings of approximately 0.635 lbs
- Photometric life up to 50,000 hours
- Built-in thermal management to sustain light output over the life of the LEDs
- Robust environmental protection
- Input power reduced by over 50%
- No scheduled maintenance
Specifications
Key Differentiators
Features & Benefits
- LIGHT OUTPUT Increased illumination and conspicuity during operation of aircraft
- PHOTOMETRIC LIFE Up to 50,000 hrs
- PLUG AND PLAY LED upgrade with no aircraft modifications
- RELIABILITY Increased reliability with LED technology and fluids robustness
Key Savings
- POWER SAVINGS Input power reduced by >50%
- Weight savings of approximately 0.635 lbs
Performance Data
Quantity Per Aircraft
- 1
Legacy Product Replacement
- 30-0909-201
- 30-0909-301
Compatible Platform
- Boeing 737
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
72303328-001 | LIGHT ASSEMBLY | Boeing 737,Boeing B737 | Buy Online |