IntuVue RDR-7000 Weather Radar System
The IntuVue RDR-7000 is fully automatic and doesn't require active pilot adjustments of tilt and/or gain for operation. Reducing workload, allows pilots to focus on flying the most comfortable and safest route through weather.
Engineered to provide far superior reliability, accuracy and durability than legacy magnetron-based radar systems, the RDR-7000 offers customers the flexibility to remotely enable advanced software features to provide them the clearest view of weather conditions around the routes they’re accustomed to flying.
Honeywell's RDR 7000 Radar helps in operational costs savings by reducing the delays & downtime caused due to hailstorm, weather incidents and windshears while optimizing routes to reduce diversions and turnbacks.
Compatible Platform
Specifications
Antenna Size
- 12 in
- 18 in
Weight
- 13 lbs
- 5.9 kg
Transmitter Type
- Solid State Gallium Nitride (GaN)
Transmitter Method
- Pulse Compression
Software
- RTCA DO-178C
Components
- Antenna
- Base Extender
- Controller
- Installation Kit
- Radar
- Software
- Supplemental Type Certificate
Antenna Type
- Flat Plate
- Solid State Gallium Nitride (GaN)
Replaces
- Installation kit permits near plug and play capability for legacy Honeywell Primus Weather Radars
Legacy Product Replacement
- P700/701 P440/660/880
Power Dissipation
- 70 W
Input Power
- 28 VDC voltage direct current
Maximum Scan Angle
- +/- 60 Degrees
Elevation Coverage
- 0 to 60,000 ft
Azimuth Coverage
- +/- 40 degs - Windshear
- +/- 60 degs - Weather and Ground Map
Maximum Detection Ranges
- 5 nm - Windshear
- Turbulence up to 60 nm depending on antenna size
- Weather and Ground up to 200 nm dependent on antenna size
Key Benefits
- Accurately analyzes and displays weather data
- Automated 3D volumetric scans up to 60,000 ft and 320 NM ahead
- Competitive radars requires the use of tilt and gain to understand the weather tops and vertical extent of weather (left).
- Enhances weather avoidance decision-making by 26% to detect and efficiently reroute around storms
- Honeywell’s RDR-7000 improves pilot and passenger safety by providing new features in detection, analysis and avoidance
- Predicts turbulence with 93% accuracy and reduces turbulence related incidences by over 50%
- Provides pilot more time for optimal decision-making
- Reducing the delays and downtime caused due to hailstorm, weather incidents and windshears
Certifications
- TSO-C63f
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 69003810-101 | TOP ASSEMBLY, ART-7000 | Buy Online | |
| 69003820-001 | BE-7000 BASE EXTENDER, 18 INCH | Buy Online | |
| 69003831-001 | FLAT PLATE ANTENNA, 12 INCH | Buy Online | |
| 69003832-001 | FLAT PLATE ANTENNA, 18 INCH | Buy Online | |
| 69003850-001 | CONFIGURATION MODULE, STRAIGHT BACKSHELL | Buy Online | |
| 69003851-001 | CONFIGURATION MODULE, SIDE ENTRY BACKSHE | Buy Online | |
| 69003856-001 | CM-7000, CONFIGURATION MODULE, 45 BACKSH | Buy Online | |
| 69006060-101 | HAIL, LIGHTNING, EXTENDED TURB 60NM | Buy Online | |
| 69006060-103 | ON PATH, HAIL, LIGHTNING, MARITIME MODE | Buy Online | |
| 69006060-104 | ON PATH, HAIL, LIGHTNING, MARITIME MODE | Buy Online | |
| 69006060-105 | ON PATH, HAIL, LIGHTNING | Buy Online | |
| 69006060-106 | HELO (WEATHER PACKAGE) | Buy Online | |
| 69006060-107 | HELO (ADVANCED WEATHER PACKAGE) | Buy Online | |
| 69006060-108 | HELO (OIL/GAS MISSION PACKAGE) | Buy Online | |
| 69006060-109 | HELO (SAR MISSION PACKAGE) | Buy Online | |
| 69006060-110 | HELO (ALL FEATURES PACKAGE WITH OAG TARG | Buy Online | |
| 69006060-111 | HELO (ALL FEATURES PACKAGE WITH SAR TARG | Buy Online | |
| 69006060-112 | P700 BASIC PACKAGE | Buy Online | |
| 69006060-113 | P660 BASIC PACKAGE | Buy Online | |
| 69006060-114 | BUNDLE, AW139 (BASIC WEATHER PACKAGE) | Buy Online | |
| 69006060-115 | BUNDLE, AW139 (ALL FEATURES PACKAGE WITH | Buy Online | |
| 69006060-116 | BUNDLE, AW139 (ALL FEATURES PACKAGE WITH | Buy Online | |
| 7008471-405 | CONTROLLER,WEATHER RADARWC-880 | Buy Online | |
| 7008471-415 | CONTROLLER,WEATHER RADARWC-880 | Buy Online | |
| 7008471-417 | CONTROLLER ASSEMBLY,WEATHER RADAR WC-650 | Buy Online | |
| 7008471-422 | CONTROLLER,WEATHER RADARWC-880 | Buy Online | |
| 7008471-424 | CONTROLLER, WEATHER RADAR WC-880 | Buy Online | |
| 7008471-7405 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7406 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7407 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7408 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7415 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7417 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7418 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7420 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7422 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7424 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7710 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| 7008471-7712 | WEATHER RADAR CONTROLLER ASSY, WC-650/87 | Buy Online | |
| ATEC-077-241-0001-1 | RDR-7000 INSTALLATION KIT FOR FALCON 900 | Buy Online | |
| ATEC-077-241-0001-2 | RDR-7000 INSTALLATION KIT FOR TEXTRON AV | Buy Online | |
| ATEC-077-241-0001-3 | RDR-7000 INSTALLATION KIT FOR GLOBAL EXP | Buy Online | |
| ATEC-077-241-0002-1 | RDR-7000 INSTALLATION KIT FOR TEXTRON CI | Buy Online | |
| ATEC-077-241-0002-2 | RDR-7000 INSTALLATION KIT FOR TEXTRON CI | Buy Online | |
| ATEC-077-241-0005-1 | RDR-7000 INSTALLATION KIT FOR DASSAULT F | Buy Online | |
| ATEC-077-241-0005-2 | RDR-7000 INSTALLATION KIT FOR DASSAULT F | Buy Online | |
| ATEC-077-241-0006-1 | RDR-7000 INSTALLATION KIT FOR TEXTRON HA | Buy Online | |
| ATEC-077-241-0006-2 | RDR-7000 INSTALLATION KIT FOR TEXTRON HA | Buy Online | |
| ATEC-077-241-0010-1 | RDR-7000 INSTALLATION KIT FOR TEXTRON CI | Buy Online | |
| ATEC-077-241-0010-2 | RDR-7000 INSTALLATION KIT FOR TEXTRON CI | Buy Online | |
| ATEC-077-241-0012-1 | RDR-7000 INSTALLATION KIT FOR LEONARDO A | Buy Online | |
| CF69003862-042 | BASE CONFIGURATION FILE, TEXTRON CITATIO | Buy Online | |
| CF69003862-043 | BASE CONFIGURATION FILE, TEXTRON CITATIO | Buy Online | |
| CF69003862-050 | BASE CONFIGURATION FILE, LEONARDO AW139 | Buy Online | |
| CF69003862-052 | BASE CONFIGURATION FILE, AW139 MARITIME | Buy Online | |
| E20055-3442-L002-01 | INSTALLATION KIT, EMB-135BJ, RDR-7000 3D | Buy Online | |
| E20055-3442-L002-02 | INSTALLATION KIT, EMB-135BJ, RDR-7000 RE | Buy Online | |
| OPT69003850-001 | HAIL ICON ENABLE | Buy Online | |
| OPT69003850-002 | LIGHTNING ICON ENABLE | Buy Online | |
| OPT69003850-003 | ON PATH DISPLAY MODE | Buy Online | |
| OPT69003850-004 | REACT DISPLAY ENABLE | Buy Online | |
| OPT69003850-008 | WX AHEAD ALERT ENABLE | Buy Online | |
| OPT69003850-009 | RB MAP/MARITIME ENABLE | Buy Online | |
| OPT69003850-010 | RB TARGET OVERLAY = OIL AND GAS | Buy Online | |
| OPT69003850-011 | WINDSHEAR FUNCTION ENABLE | Buy Online | |
| OPT69003850-012 | EXTENDED RANGE TURBULENCE ENABLE | Buy Online | |
| OPT69003850-013 | RBM TARGET OVERLAY = SEARCH AND RESCUE | Buy Online | |
| OPT69003850-014 | VOLUMETRIC BUFFER ENABLE | Buy Online | |
| RTU60007976-005 | BOMBARDIER GLOBAL 5k/EXPRESS | Buy Online | |
| RTU60007976-006 | CESSNA 750 CITATION (X) | Buy Online | |
| RTU60007976-013 | CESSNA CITATION 680 SOVEREIGN | Buy Online | |
| RTU60007976-014 | LEONARDO AW139 | Buy Online | |
| STC10078041 | RDR7K AW139 LN STC RTU | Buy Online | |
| SWM69003869-502 | OBJECT MEDIA FOR WEATHER RADAR MAGVAR CO | Leonardo AW139,Textron 680 Citation Sovereign | Buy Online |
| SWM69003870-501 | SOURCE MEDIA FOR RADAR SYSTEM SAR LIBRAR | Buy Online |