IntuVue RDR-4000 3D Weather Radar System
RDR-4000 uses 3-D volumetric scanning and pulse compression technologies to provide a complete view of the weather from 0 to 60,000 feet across a 320 nm detection range. Weather analysis features help pilots better understand weather hazards and calculate the best strategic and tactical responses. While the unique display capability combines both weather and terrain data to provide a more intuitive horizontal and virtual view of upcoming weather dynamics. Pilots can select individual slices of the airspace; including specific range, azimuth or altitude displays, to make more informed routing and maneuvering decisions.
IntuVue was designed using the latest technology, while competing radars still use base systems with limited tilt angles designed in the 1980s and 1990s. With IntuVue you get the full picture, from the ground to 60,000 feet.
IntuVue 4000 family of radar systems includes:
- RDR-4000
- RDR-4000M
- Radar-4000 3D
Compatible Platform
Specifications
Antenna Size
- 30 Inch, 24 Inch 18 Inch
- 30 in, 24 in 18 in
Weight
- 3 MCU - 10.5 lbs
Usually Bought With
- STC ST00595AT
Transmitter Type
- Arsenide Solid State Gallium
Transmitter Method
- Pulse Compression
Software
- RTCA DO-178B Level C
Components
- Antenna
- Radar Processor
- Software
- Transmitter
Transmitter Power
- 9.375 GHz
Maximum Detection Ranges
- 0-60,000 ft
- 320 nm
Key Benefits
- Early adopters have reported a 50-percent reduction in lightning strikes and their maintenance
- IntuVue’s system is intuitive for younger pilots, increasing retention and making it easier and cheaper to train users
- Reduce pilot fatigue
Component of
- Aircraft Environmental Surveillance System (AESS)
- IntuVue RDR-4000 3D Weather Radar System
Elevation Coverage
- 0-60,000 ft
Azimuth Coverage
- +/- 80 degs - Weather and Ground Map
Certifications
- FAA enhanced turbulence Minimum Operational Performance Standard (MOPS)
Resources
SortBrochure
Infographic
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 617-6359-001 | DUMMY0WEIGHT2ASSEMBLY, 30 | Buy Online | |
| 718-1757-003 | RDR-4000 PWS Env Mod and Terrain DB Comp | Buy Online | |
| 718-1761-001 | RDR-4000 RADAR CONFIGURATION FEATURES FI | Buy Online | |
| 930-0010-004 | INTERFACE UNIT | Buy Online | |
| 930-1000-001 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1000-002 | END ITEM, RP-1 RADAR PROCESSOR | Buy Online | |
| 930-1000-003 | END ITEM, RP-1 RADAR PROCESSOR | Buy Online | |
| 930-1000-003R | RDR-4000 RP RED LABEL UNIT | Buy Online | |
| 930-1000-004 | END ITEM, RP-1 RADAR PROCESSOR | Buy Online | |
| 930-1002-001 | RADAR PROCESSOR | Buy Online | |
| 930-1002-002 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1003-001 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1003-010 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1003-011 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1003-012 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1005-001 | END ITEM RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1005-002 | END ITEM RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1006-011 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1006-012 | END ITEM, RP-1, RADAR PROCESSOR | Buy Online | |
| 930-1011-004 | END ITEM, RP-1, RADAR PROCESSOR, C-17 | Buy Online | |
| 930-1903-010 | END ITEM, RP-1, RADAR PROCESSOR W/CERT P | Buy Online | |
| 930-1906-010 | END ITEM, RP-1, RADAR PROCESSOR W/CERT P | Buy Online | |
| 930-2000-001 | TR-1 TRANSMITTER RECEIVER | Buy Online | |
| 930-2000-010 | TR-1, TOP ASSEMBLY | Buy Online | |
| 930-2000-030 | TR-1, TOP ASSEMBLY | Buy Online | |
| 930-2001-002 | TR-1 TOP ASSEMBLY | Buy Online | |
| 930-3000-001 | DA-1A ANTENNA DRIVE - SINGLE | Buy Online | |
| 930-3002-001 | DA-1S ANTENNA DRIVE - SINGLE, 24 IN | Buy Online | |
| 930-3003-002 | C17 RADAR | Buy Online | |
| 930-3004-001 | DA-1S ANTENNA DRIVE - SINGLE, 18 INCH | Buy Online | |
| 930-3011-001 | TOP ASSEMBLY, DA-1B ANTENNA DRIVE | Buy Online | |
| 930-4181-001 | 18 INCH ANTENNA, FP18-1, TOP ASSEMBLY | Buy Online | |
| 930-4241-001 | FP-24-1,524 Inch 2FLAT PLATE | Buy Online | |
| 930-4301-001 | FP30-1, 30 IN, FLAT PLATE | Buy Online | |
| 930-4302-001 | FLAT PLATE ANTENNA | Buy Online | |
| 930-5101-001 | CONTROL PANEL CP-1A | Buy Online | |
| 930-5102-001 | CONTROL PANEL CP-1A | Buy Online | |
| 930-5500-001 | CONTROL PANEL SINGLE C17 | Buy Online | |
| 930-6101-001 | CONTROL PANEL CP-1B | Buy Online | |
| 930-6102-001 | CONTROL PANEL CP-1B | Buy Online | |
| 930-6201-001 | CONTROL PANEL CP-2B | Buy Online | |
| 930-6201-002 | CONTROL PANEL (CP-2B) | Buy Online | |
| 930-7002-001 | MOUNTING TRAY, MT-3 | Buy Online | |
| 930-7501-001 | INSTALLATION KIT, MT-1 MOUNTING TRAY | Buy Online |