Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

TRA 67 and TRA 100 Transponder

Overview
This air transport mode S transponder provides the data capability that identifies the aircraft to other surrounding airborne collision avoidance system (ACAS) equipped aircraft.

The CAS-100A ACAS system incorporates an advanced mode S transponder, providing the data squitter capability that identifies the aircraft to other surrounding ACAS equipped aircraft.

The TRA 100 is Honeywell’s latest DO-260B ADS-B Out compliant transponder that meets global requirements.

Compatible Platform

Fokker Fokker F70
Irkut MC-21-300

Specifications

Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
066-01127-1101 TRA67A FINAL W/CH6 Buy Online
066-01127-1301 TRA67A FINAL ASSY Buy Online
066-01127-1401 TRA67A FOR B777 Buy Online
066-01127-1402 TRA 67A MODE S TRANSPONDER Buy Online
066-01127-1601 TRA67A 1601 FLAVOR MODE S TRANSPONDER Buy Online
066-01127-1602 TRA 67A MODE S TRANSPONDER Buy Online
066-01212-0101 TRA-100B MODE S TRANSPONDER (AIRBUS) Buy Online
066-01212-0102 TRA-100B MODE S TRANSPONDER (AIRBUS) Buy Online
066-01212-0301 TRA-100B MODE S TRANSPONDER (BOEING) Buy Online
073-00842-0014 TX ASSEMBLY FRAME Buy Online
122-00987-0005 ASIC-CONFIG0EPROM Buy Online
122-01364-0003 IO2PROC1EPROM,9EVEN Buy Online
122-01365-0003 IO2PROC1EPROM,9ODD Buy Online
122-01727-0003 IOP EPROM, ODD Buy Online
122-01728-0003 IOP EPROM, EVEN Buy Online
122-01890-0002 IOP EPROM, EVEN Buy Online
122-01891-0002 IOP EPROM, ODD Buy Online
122-01892-0004 IOP EPROM, EVEN (-1602) Buy Online
122-01893-0004 IOP EPROM, ODD (-1602) Buy Online
155-01713-0501 CABLE ASSEMBLY Buy Online
155-02533-0020 CABLE ASSY Buy Online
155-02568-0000 COAXIAL CABLE ASSY Buy Online
155-02568-0001 COAXIAL CABLE ASSY Buy Online
155-02568-0002 COAXIAL CABLE ASSY Buy Online
155-02572-0000 CABLE ASSY, RIBBON, LIGHT- I/O PROCESS B Buy Online
155-02573-0010 CABLE ASSY Buy Online
155-02573-0011 CABLE ASSY Buy Online
155-02574-0000 ANT/SW CABLE Buy Online
155-02616-0000 CABLE ASSY Buy Online
200-04817-0010 RXAASSYRX ASSY Buy Online
200-04818-0010 TXAASSY TX ASSY Buy Online
200-04819-0020 REAR INTERCONNECT Buy Online
200-04820-0000 FRONT PANEL ASSY Buy Online
200-04843-0022 TX MOD W/PA OPTION Buy Online
200-04865-0000 NO.5 COAX ASSY Buy Online
200-04982-0000 RESONATOR MODULE Buy Online
200-07883-0160 ARINC 429 R/T MODULE Buy Online
200-08052-0022 TX BD W/PA OPTION Buy Online
200-08053-0020 TRA-67A ANT SW/FTZ LPF Buy Online
200-08054-0020 TRA 67A MODULATORE BOARD Buy Online
200-08055-0020 TRANSPONDER, PIN DIODE DR Buy Online
200-08056-0000 TEST7OSCILLATOR Buy Online
200-08057-0010 RF INTERFACE ASSEMBLY Buy Online
200-08058-0020 BOM, VIDEO DPSK Buy Online
200-08059-0020 RF0/-IF4BD000 Buy Online
200-08094-0010 POWERASUPPLY BDPLY Buy Online
200-08109-0000 LED and TEST BUTTON Buy Online
200-09574-0000 VIDEO SWITCHING MULTIPLEXER Buy Online
200-09860-0000 KA 44B BALANCED MODULATOR / DEMODULATOR Buy Online
200-10257-0000 TRANSISTOR/THERMISTOR ASSEMBLY Buy Online
205-00581-0003 CIRCUIT CARD ASSY WITH PROGRAM Buy Online
205-00642-0002 TX ASSY W/SFTW Buy Online
205-00653-0008 IOP PROCESSOR BOARD WITH SOFTWARE Buy Online
205-00720-0003 IOP0PROCESSOR0BD W/ SOFTW Buy Online
205-00923-0003 I/O PROCESSOR FOR HW/SW B Buy Online
205-00952-0002 I/O PROCESSOR HW/SW BD - Buy Online
205-00953-0004 I/O PROCESSSOR HDWR/SOFTWARE BOARD (-160 Buy Online
620-1867-125 PLATE, ID Buy Online