CAS 67B
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 066-01146-2121 | TPU 67B TCAS II, CHANGE 7.1 | CESSNA Citation III, VI, VII (650) | Buy Online |
| 066-01146-2221 | TPU 67B TCAS II, CHANGE 7.1 | _BENDIX KING _BENDIX KING | Buy Online |
| 155-02294-0020 | CABLE ASSY | Buy Online | |
| 155-02776-0001 | COAX CA ASSY ANT | Buy Online | |
| 155-02778-0002 | HD RIBB CABLE ASSY | Buy Online | |
| 155-02798-0010 | 67A REFERENCE CBL | Buy Online | |
| 200-05162-0000 | P/S6ASSY/S ASSY | Buy Online | |
| 200-05199-0000 | FILTER XMTR ASSY | Buy Online | |
| 200-08520-0010 | I/O BOARD | Buy Online | |
| 200-08522-0000 | P/S6#1 P/S #1 BD TPU66A P/S #1 B | Buy Online | |
| 200-08523-0010 | TPU266/67A POWER SUPPLY | Buy Online | |
| 200-08529-0000 | T/B6SWITCH BDITCH BD | Buy Online | |
| 200-08530-0010 | SWITCH DRIVER | Buy Online | |
| 200-08531-0000 | PHASEASHIFTERSBDFTER BD | Buy Online | |
| 200-08532-0000 | HYBRID BDBRID BD | Buy Online | |
| 200-08533-0000 | W/S ATTEN BD | Buy Online | |
| 200-08534-0000 | TRANSMITTER BD | Buy Online | |
| 200-08536-0000 | XMIT6MODULATOROBDBD | Buy Online | |
| 200-08537-0000 | W/S6DRIVER BDIVER BD | Buy Online | |
| 200-08538-0040 | INTERCONNECT W/ALIGHTNING | Buy Online | |
| 200-08870-0010 | TPU 67A I.F. BOARD | Buy Online | |
| 200-08874-0010 | TPU 67A REFERENCE BOARD | Buy Online | |
| 200-08875-0040 | TPU66/67A VIDEO BOARD | Buy Online | |
| 200-09882-0010 | TPU 67A RECEIVER ASSY W/O 1030 | Buy Online | |
| 205-00875-0100 | COMPUTER BOARD SOFTWARE S | Buy Online |