Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark XXI EGPWS

Overview
The highly affordable Mark XXI enhanced ground proximity warning system (EGPWS) adds the powerful safety benefits of EGPWS to visual flight rules (VFR) equipped helicopters without radio altimeters and exceeds helicopter terrain awareness and warning system (HTAWS) requirements. It includes an internal global positioning system (GPS) card and interfaces to weather radar indicators, multi-function displays and stand-alone displays. In addition, we made the installation process simple, so your helicopter can quickly return to flight.

The Mark XXI comes standard with an internal 8-channel GPS card for installations where an external GPS is not available for position input.

Using our proprietary worldwide database (11 regions), including high resolution terrain, airports, heliports, obstacles and oil rigs, our Mark XXI EGPWS incorporates many features not found in competing systems.

Specifications

  • Key Benefits

    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during this critical time
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Instrument flight rules (IFR) operators should consider a Mark XXII EGPWS
    • Option to suppress low altitude mode, audio or terrain according to pilot preferences
  • Key Benefits

    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during this critical time
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Instrument flight rules (IFR) operators should consider a Mark XXII EGPWS
    • Option to suppress low altitude mode, audio or terrain according to pilot preferences
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
066-01227-0205 HELO EGPWS MK XXI INTERNAL GPS Buy Online