×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HSD-400 Voice and High-Speed Data Transceiver

Overview
The HSD-400 High-speed Data Transceiver offers four channels of Swift64 Service or two channels of SwiftBroadband service over the Inmarsat I-4 satellite network as part of a complete satellite communications system.

Designed for larger, long-range aircraft, the 8 modular concept unit transceiver is compatible with a variety of antennae and offers up to 432 kbps per channel of service.

A removable SIM card reader enables quick activation, and configuration. Adding a CNX -200 Network Accelerator to the system offers further enhanced performance. HSD-400 transceivers also offer automatic switch-over to Swift 64 with a high-gain antenna, providing continuous connectivity when out of SwiftBroadband coverage areas.
  • Broadband connectivity for true inflight office connectivity
  • Four channels of Swift 64 or 2 channels of SwiftBroadband for simultaneous voice and internet
  • Known for reliability with more than 800 systems operating in the field

Specifications

Key Differentiators

  • Features & Benefits

    • Broadband connectivity for true inflight office connectivity
    • Four channels of Swift 64 or 2 channels of SwiftBroadband for simultaneous voice and internet
    • Known for reliability with more than 800 systems operating in the field
Product Number

Parts

Filters

Part Number Description Compatible Aircraft Order Online
1252-A-3520-02 ASSY HSD-400I SBB Buy Online
1252-A-3800-21 ASSEMBLY HSD PHASE 4 CARRIER AGGREGATION Buy Online