Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

MCS-7147

Overview
Honeywell's customers with multi-channel satellite communications (MCS) 4000 or 7000 systems have the opportunity to replace the existing HP-600 high power amplifier with the HD-710 high-speed data unit, this upgrades them to the Inmarsat Swift 64 and SwiftBroadband services and provides the newest functionality in data and voice capabilities.

Key Benefits:
  • A simple retrofit for existing MCS-4000/7000 systems
  • Features simultaneous channels of classic aero voice, data and Swift64 or SwiftBroadband
  • HD-710 offers two channels of Swift64 (64Kbps/channel) or two channels of SwiftBroadband (432 Kbps/channel), in addition to a 60 Watt linear high power amplifier
  • Provides on-line connections at speeds ranging from 64 to 432 Kbps/channel when using either Swift64 or Swift Broadband and a convenient connection to email, internet, corporate network and video conference