JetWave X High-Speed Satellite Communications Hardware
JetWave X delivers the best available connected-aircraft experience because it lets you switch easily and automatically between networks and services to take advantage of better connections or rates. Only JetWave X will be ready to connect your business jet to ViaSat-3 from Day 1, providing you with consistent uninterrupted connectivity anywhere you fly. No other satellite communications system has ready-now multinetwork capabilities, which makes JetWave X network-agnostic and futureproof.
Speed and Consistency When You Need Them
Your life moves fast. And you've come to expect your connectivity to keep pace, especially your inflight Wi-Fi. Whether you’re videoconferencing, downloading huge files or streaming the latest Hollywood blockbuster at 40,000 feet – you need internet speed that doesn’t leave you hanging.
JetWave X reduces latency and delivers download speeds of up to 200 Mbps. That’s up to 10 times faster than first-generation satcom systems, giving you the speed you need to create a true office or living room in the sky experience every time you fly.
Key Features:
- True broadband connectivity, with tested rates up to 200 Mbps and committed rates above 100 Mbps
- Industry’s only “white glove” dedicated customer support network of connectivity experts, available 24/7/365 Operates on any Ka-band satellite network the Inmarsat Global Xpress network, Viasat-3 network and future satellite constellations
- Ready-now multinetwork capabilities, which makes JetWave X network-agnostic and futureproof
- Automatically selects the best connection from as many as three networks
- Committed information rates provide the industry’s highest data rate guarantee
- Unprecedented reliability, enabled network agnostic capabilities
- Service offered directly from Honeywell, supplemented by our Honeywell Forge suite of apps and services
- Wide variety of service plans provides customers the flexibility to select the plan/price best suited to their needs
Compatible Platform
Specifications
Altitude
- 60000
Static Crush
- Complete terminal includes TMA, Power Supply Unit, Dual Modem Modman
Polarization
- dual-polarity capability
- dual-polarity capability
Key Benefits
- JetWave X delivers the best available connected-aircraft experience because it lets you switch easily and automatically between networks and services to take advantage of better connections or rates.
- JetWave X is a multi-network-ready satellite communications system.
- JetWave X will connect seamlessly to the proven Inmarsat Global Xpress network, the new ViaSat 3 network entering service in 2025 and future Ka-band satellite constellations.
- Only JetWave X will be ready to connect to ViaSat 3 from Day 1, providing you with consistent uninterrupted connectivity anywhere you fly.
- Quality and continuity.
Coverage
- Global meter
- Global meter
Bandwidth
- Ka-band GEO and MEO Satcom hertz
Software
- JetWave Software
Maximum Data Rate
- 200Mbps download speed
Replaces
- JetWave 1 BGA
Recommended Power Supply
- 115 V / 400Hz AC Power
Quantity Per Aircraft
- Each aircraft generally utilizes a single JetWave terminal that connects to the Inmarsat Global Xpress (GX), Legacy Viasat and Next generation Viasat-3 satellite networks
Operating Temperature
- -55C to 75C