Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

GC-27 Ground CDL Terminal

Overview
GC-27 is a high data rate, man-portable tactical common datalink terminal featuring the Honeywell AC-27 directional antenna and the L-3 Mini-Common Datalink (CDL) 200 transceiver. This multi-function common datalink antenna system is designed to support high bandwidth military tactical video, voice and data by enabling real-time communication with an airborne data terminal while being deployed in a variety of battle situations.
  • Capable of symmetric data rates up to 45 Mbps
  • Supports high definition video, data and voice
  • Common datalink specification Annex B compliant
  • Supports Type 1, triple data encryption algorithm (Triple-DEA), and advanced encryption standard (AES) encryption
  • Differential global positioning system provides accurate location and heading information without lengthy setup time
  • Quick deploy adjustable tripod supports the entire system on uneven terrain

Specifications

  • Key Benefits

    • Capable of symmetric data rates up to 45 Mbps
    • Common datalink specification Annex B compliant
    • Differential global positioning system provides accurate location and heading information without lengthy setup time
    • Quick deploy adjustable tripod supports the entire system on uneven terrain
    • Supports Type 1, triple data encryption algorithm (Triple-DEA), and advanced encryption standard (AES) encryption
    • Supports high definition video, data and voice
  • Key Benefits

    • Capable of symmetric data rates up to 45 Mbps
    • Common datalink specification Annex B compliant
    • Differential global positioning system provides accurate location and heading information without lengthy setup time
    • Quick deploy adjustable tripod supports the entire system on uneven terrain
    • Supports Type 1, triple data encryption algorithm (Triple-DEA), and advanced encryption standard (AES) encryption
    • Supports high definition video, data and voice