Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
The AMT-700 is a complete ARINC 781 high gain antenna (HGA). The antenna is used to receive and transmit voice and data from aircraft via the Inmarsat satellite network, and supports multi-channel SwiftBroadband (Class 6 services).

Key Benefits:
  • The AMT-700 is a mechanically steered Inmarsat antenna that meets ARINC 781 standards.
  • Made up of only two line replacement units: an antenna unit and a diplexer/low noise amplifier. The antenna is lightweight (4.3 lb.)
  • Integrated autopilot control unit in order to provide greater flexibility for installation.
  • High gain antenna – achieving greater than
  • 13.5dBic over 100 percent of the Inmarsat coverage volume.

Specifications

  • Key Benefits

    • Integrated autopilot control unit in order to provide greater flexibility for installation
    • Made up of only two line replacement units: an antenna unit and a diplexer/low noise amplifier
    • Meets ARINC 781 standards
  • Key Benefits

    • Integrated autopilot control unit in order to provide greater flexibility for installation
    • Made up of only two line replacement units: an antenna unit and a diplexer/low noise amplifier
    • Meets ARINC 781 standards

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.70 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.70 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
1242-A-0006 ASSY DLNA ARINC 781 TYPE F Buy Online