Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
AMT-3800 is the next generation high-gain antenna that will offer affordable broadband voice and data solutions to general aviation, air transport and military operations.

Key Benefits:
  • 2 LRU solution (AMT-3800 HGA with integral Beam Steering Control Unit and Diplexer/Low Noise Amplifier)
  • Compact, lightweight, top fuselage-mount
  • Minimal height/Low drag co-efficient
  • Consistent with ARINC 781
  • +28 Vdc or 115 Vac (wide frequency) models
  • Antenna compliant to RTCA/DO-160E
  • Multi-channel Aero H/H+/SwiftBroadband capability (Class 6)
  • Air transport reliability/durability
  • Optional antenna interface mounts available
  • Phased array provides full duplex operation over the L-band frequency range
  • Receive Band 1525.0-1559.0 MHz
  • Transmit Band 1626.5 – 1660.5 MHz
  • Continuous self-monitoring
  • Externally accessible maintenance port
  • Seamless operation over the Inmarsat coverage region

Specifications

Key Differentiators

  • Features & Benefits

    • +28 Vdc or 115 Vac (wide frequency) models
    • 2 LRU solution (AMT-3800 HGA with integral Beam Steering Control Unit and Diplexer/Low Noise Amplifier)
    • Air transport reliability/durability
    • Antenna compliant to RTCA/DO-160E
    • Compact, lightweight, top fuselage-mount
    • Consistent with ARINC 781
    • Continuous self-monitoring
    • Externally accessible maintenance port
    • Minimal height/Low drag co-efficient
    • Multi-channel Aero H/H+/SwiftBroadband capability (Class 6)
    • Optional antenna interface mounts available
    • Phased array provides full duplex operation over the L-band frequency range
    • Receive Band 15250-15590 MHz
    • Seamless operation over the Inmarsat coverage region
    • Transmit Band 16265 – 16605 MHz