Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AMT 1800 Intermediate Gain Antenna

Overview
The AMT-1800 Intermediate-Gain Antenna is designed to bring ARINC 781 functionality to the smallest Class 7 form factor on the market. The phased array technology maintains performance at low look angles and meets the most stringent passive intermodulation (PIM) SwiftBroadband requirements. The AMT-1800 IGA operates over the extended L-band frequency range to support operation with the new Inmarsat Alphasat satellite.

Key Benefits:
  • Phased array offers low profile and superior reliability
  • ARINC 781 air transport functionality, in form factor optimized for BGA
  • Electrical
  • Inmarsat Class 7 IGA multi-channel antenna
  • Extended L-band frequency range for Alphasat (XLB) 1518 – 1675 MHz
  • Provides coverage over full Inmarsat coverage volume (5° look angle)

Compatible Platform

Embraer Lineage 1000
Pilatus PC-12 NG
Pilatus PC-12 NGX
Pilatus PC-24

Specifications

  • Key Benefits

    • ARINC 781 air transport functionality, in form factor optimized for BGA
    • Extended L-band frequency range for Alphasat (XLB) 1518 – 1675 MHz
    • Phased array offers low profile and superior reliability
    • Provides coverage over full Inmarsat coverage volume (5° look angle)
  • Key Benefits

    • ARINC 781 air transport functionality, in form factor optimized for BGA
    • Extended L-band frequency range for Alphasat (XLB) 1518 – 1675 MHz
    • Phased array offers low profile and superior reliability
    • Provides coverage over full Inmarsat coverage volume (5° look angle)