ALA 52B Radar Altimeter
Electromechanical interference testing proved the ALA-52B is the only currently available radar altimeter to show almost no sign of 5G interference.The ALA-52B creates the smallest protection radius available today – much smaller than any competing radar altimeter. The protection radius is the distance between a 5G base station and an aircraft. The smaller the protection radius, the more airports an aircraft can access without landing or navigation restrictions.
Airbus and Boeing have received Alternative Means of Compliance (AMOC) certification from the FAA, which means that the Honeywell ALA-52B can be installed with minimal downtime on a wide range of models, including the Airbus A318, A319, A320, A321, A330 and A340, and the Boeing 717, 737, 747, 757, 767, 777 and 787.
The ALA-52B is the ideal solution for domestic airlines and international carriers that fly wide-body aircraft into any of the 300-plus impacted U.S. airports.
Compatible Platform
Specifications
Accuracy
- ± 1.5 feet (± 0,46 metres) or 2%, whichever is greater
Roll & Pitch
- Roll ± 40º Pitch ± 20º
Operating Range
- -20 feet to +7500 feet
Key Benefits
- 3 multifunction concept unit (MCU) form factor
- Enhanced multipath and double bounce rejection
- Fast Fourier transform algorithm and display select panel (DSP) processing improves accuracy
- Software certified to DO-178B, Level A
Weight
- 3.9 kg
- 8.6 lbs.
Software
- Certified to DO-178B, Level A
Output
- 1 watts (Nominal)
Frequency
- 4.2 GHz to 4.4 GHz
Antennas
- The ALA-52B RALT requires two antennas; one for transmitting and one for receiving the RF signals, and a multifunction or dedicated indicator for display of altitude information.
Primary Power
- 115 Vac, 380 to 420 Hz
Operating Temperature
- 55ºC to +70ºC (-67ºF to +158ºF)
Certifications
- ARINC 707-6
- EUROCAE ED-30
- FPGA certified to DO-254 Level A
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 066-50007-0111 | ALA-52B RADIO ALTIMETER | Buy Online | |
| 066-50007-0212 | ALA-52B RADIO ALTIMETER | Buy Online | |
| 066-50007-0303 | ALA-52B RADIO ALTIMETER | Buy Online | |
| 066-50007-0631 | OUTLINE ASSEMBLY - RADIO ALTIMETER | Buy Online | |
| 066-50007-1111 | ALA-52B RADIO ALTIMETER | Buy Online | |
| 066-50007-1311 | ALA-52B RADIO ALTIMETER | Buy Online |