Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

VHF Data Link (VDL) Mode 2 Radios

Overview
The VHF Data Link (VDL) Mode 2 radios support Controller Pilot Data Link Communications – sending information between aircraft and ground stations.

The latest upgrade to the VHF data link communications has been the addition of Mode 2 data, or VDL Mode 2 capability. VDL Mode 2, in its broadest sense, is the term that is used to describe a suite of air-ground protocols that increase the data rate of the air-ground link to 31,500 bits per second. VDL Mode 2 allows transitioning from an infrastructure that relies on character-oriented ACARS protocols for end-to-end delivery of messages to one that uses bit-oriented Aeronautical Telecommunications Network (ATN) protocols using the same VHF ground and aircraft radios.

The RTA-44D / 50D VDR systems are airborne VHF communications transceivers that provide voice and data communication between on-board aircraft systems, other aircraft systems, and ground-based systems. Each operates in analog DSB-AM analog voice mode, VHF ACARS data modes (Mode A and Mode 0), and VDL Mode 2 data mode. It also provides future support for VDL Mode 3 digital voice and data modes.

The RTA-44D / 50D Mode 2 capability also supports the bit-oriented ATC applications such as Controller Pilot Data Link Communications (CPDLC) that rely on ATN infrastructure for end-to-end delivery of messages without a need for changes.
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
04750439-0501 COVER, FLASH CARD Buy Online
04750581-0501 HOUSING, FILTER Buy Online
04750766-0501 PLATE, FRONT, ASSY Buy Online
04750791-0501 PLATE, CAP Buy Online
064-50000-2000 VHF DATA RADIO RTA-44D Buy Online
064-50000-2031 RTA-44D VHF DATA RADIO Buy Online
06450000-2000 OUTLINE ASSY RTA-44D Buy Online
30060149-0502 POWER SUPPLY ASSY Buy Online
30060178-0503 ASSEMBLY, REAR PLATE Buy Online
30060184-0501 FRONT HSG ASSY Buy Online
30060236-0502 XCVR VDR ASSY Buy Online
30080189-0504 CABLE ASSEMBY Buy Online
30090240-0506 MODULE, MAIN PROCESSOR Buy Online
30090240-0516 MODULE, MAIN PROCESSOR Buy Online
30090273-0504 MOD, MEM CARD INTERFACE Buy Online
30090345-0502 MODULE, TX/RX FILTER Buy Online
30090431-0501 MODULE, PROC/TX CABLE ADA Buy Online
30090433-0502 MODULE, PHONE JACKS Buy Online
32091-0109 TERMINAL,PC HEADER Buy Online
36037-3405 WASHER,#6,LOCK,MEDIUM,SS WASHER,#6,LOCK, Buy Online
44305-060350 RIBBON CABLE W/CONN .025 Buy Online
44307-060500 RIBBON CABLE W/CONN Buy Online
44313-010400 RIBBON CABLE W/CONN Buy Online
722-4359-003 CCA, AUXILIARY PROCESSOR Buy Online
8057507-0501 COAX CABLE ASSY (W21) Buy Online
8057520-0501 CABLE, SH. RIB W22 (AUDIO Buy Online
8064085-0503 CABLE ASSY (W26) Buy Online
8064085-0506 CABLE ASSY (W25) Buy Online
8064085-0510 CABLE ASSY Buy Online
8064085-0511 COAX, CABLE Buy Online
8064085-0512 COAX, CABLE W27 Buy Online
8064085-0516 CABLE ASSY Buy Online