×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

CG-710 Refresh with Honeywell Forge Routing Software

Overview
Honeywell Forge Routing Software is an innovative software solution that improves the performance and cost efficiency of satellite communications for business aircraft passengers. It provides a higher level of integration, more information and better control to help operators meet customers’ ever-changing connectivity needs.

The CGS-710 Cabin Communication Gateway System is the centerpiece of Honeywell's second-generation cabin gateway family. The system provides an onboard cabin network that offers business jet operators all of the luxuries they would find in their offices.

With the CGS-710, passengers can send and receive email, host a video conference, surf the internet and much more. Its advanced features and functionality provide seamless airborne network capabilities and better speed in order to communicate globally.

To realize the benefits of the state-of-the-art functionality and high-speed data connectivity, the CNX-900 is a form fit replacement for the CGS-710. A simple connecter pinout allows you to upgrade to the advanced features of CNX-900.

Compatible Aircraft

Dassault Falcon 2000 EX/DX/LX/LXS/S (EASy)
Dassault Falcon 7x
Dassault Falcon 8x
Dassault Falcon 900 C/DX/EX
Dassault Falcon 900A/B
Dassault Falcon 900EX/LX EASy
Specifications
Dimensions
  • Weight
    • 6 lbs
  • Dimensions
    • 14.7 x 2.3 x 7.9 in.
Performance Data
  • Software
    • Honeywell Forge Routing Software
  • Replaces
    • CGS-710
  • Legacy Product Replacement
    • CNX-900