Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Ovation Select Cabin Management System

Overview
Honeywell's Ovation Select® Cabin Management System (CMS) enhances in-flight comfort and productivity by offering a wide range of entertainment, control, and communication options. It integrates rapidly evolving technology, allowing passengers to connect their consumer electronic devices directly to the system for an optimal travel experience. The system supports various devices and formats, including Laptops, PEDs, HDMI, and USB, and enables content sharing across the cabin. Additionally, Ovation Select can pair with Honeywell's satellite communication systems to provide streaming services and video conferencing, transforming the cabin into a high-end theater with state-of-the-art audio and video components.

Still flying with the C-Series? Get the digital functionality you need. Add Ovation Select components to your existing configuration to have both productivity and entertainment.

Stay productive. Stay connected.

Compatible Platform

Airbus ACJ
Boeing BBJ
Challenger 601/650
Embraer L450/500/600
Falcon 50EX,900/900EX/2000/2000EX/7X
Global Express, XRS, Global 5000/6000
Gulfstream G-IV/V/450/550

Specifications

  • Replaces

    • C-Sereies
  • Key Benefits

    • Best in class integrated components
    • Integrates with the latest consumer electronic devices
    • Scalable system
  • Components

    • Alto Sound System
    • Auxiliary Panel (HDMI & USB)
    • Blu-Ray Player
    • Cabin Monitors
    • Discrete Switch Panel
    • HDMI / USB
    • Jetmap HD Moving Map
    • Ovation Select Touchscreen (OST)
    • PCU-100 Touch Screen Personal Control Unit
    • PCU-200
    • PCU-300
    • Personal Electronic Device (PED)
  • Replaces

    • C-Sereies
  • Key Benefits

    • Best in class integrated components
    • Integrates with the latest consumer electronic devices
    • Scalable system
  • Components

    • Alto Sound System
    • Auxiliary Panel (HDMI & USB)
    • Blu-Ray Player
    • Cabin Monitors
    • Discrete Switch Panel
    • HDMI / USB
    • Jetmap HD Moving Map
    • Ovation Select Touchscreen (OST)
    • PCU-100 Touch Screen Personal Control Unit
    • PCU-200
    • PCU-300
    • Personal Electronic Device (PED)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
990-E0200-001 FINAL ASSY, OVATION SELECT MEDIA DOCK Buy Online
990-E0251-001 AUX PANEL-IFE,2USB, RCA, HDMI, VGA Buy Online
990-E0252-001 AUX PANEL-IFE,1USB, RJ45, RCA, HDMI, VGA Buy Online
990-E0253-001 AUX PANEL-IFE,2-USB,NARROW Ovation Select can be installed on any aircraft platform Buy Online
990-E0254-001 AUX PANEL-IFE W/RJ45,NARROW Buy Online
990-E0440-001 OVATION, AMP, IFE, DC, DA-430DC Buy Online
990-E0440-002 OVATION, AMP, IFE, AC, DA-410AC Buy Online
990-E0450-001 OVATION, AMP, IFE/PA, DC, DA-420PDC Buy Online
990-E0450-002 OVATION, AMP, IFE/PA, AC, DA-400PAC Buy Online
990-E0800-001 OVATION SELECT 200C, LH HP Ovation Select can be installed on any aircraft platform Buy Online
990-E0801-001 OVATION SELECT 200C, RH HP Ovation Select can be installed on any aircraft platform Buy Online
990-E0810-002 SELECT 100 PCU, NO, JACK,42/9 IN HARNES Buy Online
990-E0810-003 SELECT 100 PCU, NO, JACK,15/15 IN HARNES Buy Online
990-E0820-002 SELECT 200 PCU, LH, 21 Buy Online
990-E0821-002 SELECT 200 PCU, RH, 21 IN HARNESS Buy Online
990-E0821-102 SELECT 200 PCU, RH, 21 IN HARNESS Buy Online
990-E0890-001 FINAL ASSY,OVATION SELECT TOUCHSCREEN Buy Online
990-E0890-005 9 IN LCD MONITOR LOCK W/5.5 IN ARM Ovation Select can be installed on any aircraft platform Buy Online
990-E0890-006 9 IN MONITOR NON LK W/5.5 IN ARM Ovation Select can be installed on any aircraft platform Buy Online
990-E0891-001 MONITOR,BASE RECPT,UNIVERSAL FLANGE Ovation Select can be installed on any aircraft platform Buy Online
990-E1900-001 HD 19 IN WIDESCREEN MONITOR, CAT B Buy Online
990-E1900-002 HD 19 IN WIDESCREEN MONITOR (SCLR) Buy Online
990-E2002-001 UTILITY I/O Buy Online
990-E3200-002 HD 32 IN WIDESCREEN MONITOR (SCLR) Buy Online
990-E4750-001 DVD, BLU-RAY Buy Online
990-E4770-001 OVATION SELECT HD-AVI Buy Online
990-E4780-001 OVATION SELECT HD-AVO Buy Online
990-E4790-004 OVATION SELECT, HD SCALAR Buy Online
990-E5732-001 OVATION, XM RECEIVER, 2 CH, OSR120-01 Buy Online
990-E5734-001 OVATION, XM RECEIVER, 4 CH, OSR140-01 Buy Online
990-E5901-000 OUTLET - RJ45 JACK Buy Online
990-E7200-001 OVATION SELECT CIU-24,TOP ASSY Buy Online
990-E9100-110 1 X 1 REM,HDPH NO CONN, USE W/PCU, OS Ovation Select can be installed on any aircraft platform Buy Online
990-E9100-210 1 X 1 REM,HDPH W/ CONN,USE W/PCU, OS Ovation Select can be installed on any aircraft platform Buy Online
990-E9101-001 1 X 1, REM, EMHS, MOMENTARY, 15 IN Buy Online
990-E9101-002 1 X 1, REM, EMHS, R, 15 IN, WH ON BL OFF Buy Online
990-E9101-003 1 X 1, EMHS, ZC, 15 IN, WH ON BL OFF Buy Online
990-E9101-004 1 X 1, EMHS, TRI-STATE, 15 IN, WH ON BL Buy Online
990-E9101-010 1 X 1 REM, HDPH JACK, OS Ovation Select can be installed on any aircraft platform Buy Online
990-E9101-110 1 X 1 REM,HDPH JACK W/CONN,OVATION SELEC Buy Online
990-E9101-210 1 X 1 REM,HDPH JACK, DIFF W/DRIVER. - EM Buy Online
990-E9102-001 1 X 2, REM, EMHS, USB, 18 IN, WH ON BL O Buy Online
990-E9102-003 1 X 2, REM,EMHS, R,R, 18 IN, WH ON BL OF Ovation Select can be installed on any aircraft platform Buy Online
990-E9102-004 1 X 2, EMHS, T, T, 18 IN, WH ON BL OFF Buy Online
990-E9102-006 1 X 2, EMHS, T, M, 18 IN, WH ON BL OFF Buy Online
990-E9102-007 1 X 2, EMHS, M, M, 18 IN, WH ON BL OFF Buy Online
990-E9102-008 1 X 2, EMHS, ORD, 18 IN, WH ON NO OFF Buy Online
990-E9102-009 1 X 2, EMHS, USB, RJ45, 18 IN. Ovation Select can be installed on any aircraft platform Buy Online
990-E9102-010 1 X 2, REM, EMHS, HDMI, 20 IN. Buy Online
990-E9102-101 1 X 2, EMHS, RJ45 PORT, 15 IN Buy Online
990-E9102-110 FINAL ASSY,1 X 2, EMHS, HDPH W/CONN, 10 Buy Online
990-E9103-003 1 X 3, EMHS, M,R,T, 15 IN, WH ON BL OFF Buy Online
990-E9103-005 1 X 3, EMHS, T,T,T, 18 IN, WH ON BL OFF Buy Online
990-E9103-007 1 X 3, EMHS, T, T, M, 18 IN, WH ON BL OF Buy Online
990-E9103-008 1 X 3, EMHS, M,T,M, 18 IN, WH ON BL OFF Ovation Select can be installed on any aircraft platform Buy Online
990-E9104-002 1 X 4, EMHS,M,R,R,T, 15 IN, WH ON BL OFF Buy Online
990-E9104-003 1X4,REM,EMHS,M,BL,R,T,15IN,WH ON BLU OFF Buy Online
990-E9104-011 1 X 4, EMHS, R, R, R, R, 15 IN, WH ON BL Buy Online
990-E9104-012 SWITCH Buy Online
990-E9105-001 1 X 5, EMHS, 2S, T, 3-ZC, 15 IN, WH ON B Buy Online
990-E9105-002 1 X 5, TEST PANEL, OVATION SELECT Ovation Select can be installed on any aircraft platform Buy Online
990-E9105-004 1 X 5, EMHS, 4-ZC,IND,18 IN,WH ON BL OFF Buy Online