Scheduled Maintenance We will be conducting scheduled maintenance on 03/14 from 10:00 PM EST to 03/15​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell UV Treatment System

Overview
The Honeywell UV Treatment System is a portable ultraviolet-c light (UVC) system that, when properly applied, reduces certain viruses and bacteria on targeted surfaces within passenger transportation systems such as aircraft, passenger railways, buses, ferries and more. About the size of an aircraft beverage cart, the system irradiates high intensity 254nm UVC light across entire cross-sections of passenger seating at once. The system can treat a cabin or coach of thirty rows of seating in less than ten minutes, maximizing fleet efficiency and minimizing downtime.

Telescoping wings can adapt to a variety of seating configurations, while an attached hand wand offers extra maneuverability in tight spaces. Its robust frame with sliding light cover is designed for durability and added protection during transfer. With a low cost of ownership and optional service plans, it can be implemented for as low as $1 USD per use, depending on fleet size and treatment frequency.

In clinical studies, UVC technology has been found to significantly reduce various bacteria and viruses on targeted surfaces at prescribed dosages. Recently, 254nm UVC lights has been found in limited clinical testing to be capable of inactivating SARS-CoV-2 (the virus which causes COVID-19) at certain doses.

The Honeywell UV Treatment System is part of a suite of products aimed at helping operators better protect passengers and crew, minimize downtime, reduce cost of ownership and help improve passenger and crew confidence with the Honeywell UV Treatment System.

Compatible Aircraft

Airbus A300
Specifications
Key Differentiators
  • Features & Benefits
    • Irradiates high-intensity 254nm UVC light across entire cross-sections of seating
    • Telescoping wings can adapt to a variety of seating configurations
  • Key Savings
    • This UV Treatment System can be implemented for as little as $2 per use, depending on fleet size and treatment frequency
Dimensions
  • Weight
    • 160 lbs
  • Dimensions
    • 43”H x 36”L x 13.5”W
Performance Data
  • Maximum Product Width (Wings Extended)
    • 96.5”
  • Maximum Height (Center Assembly Up)
    • 76” Hand wand cable length: 8 ft.
  • Treatment Time (1 Operator)
    • 30 rows of seating (1 aisle) = 8-10 minutes
  • Battery Charging Time
    • 180 minutes (max) Minutes
  • Lamp Operating Hours
    • 9,000 operating hours hours
  • Minimum Aisle Width
    • 13.5” inch
  • Total Lamp Wattage
    • 970W Watt
  • Battery Duration
    • 30 minutes Minutes
  • Number of Lamps
    • 14
  • Battery Type
    • 48V Li-MNC
  • Light Type
    • 253.7nm Germicidal UVC
  • Components
    • System, battery charger and users guide
  • Cart Speed
    • Variable, 0.6ft/sec for 8-10 minute treatment ft/sec
 
Resources
Sort
Others
Title
Category
Date Added
Size
Type
05 Feb 2025
3.09 MB
Multimedia_Resources
Brochure
Title
Category
Date Added
Size
Type
05 Feb 2025
2.44 MB
Multimedia_Resources
Title
Category
Date Added
Size
Type
05 Feb 2025
3.09 MB
Multimedia_Resources
05 Feb 2025
2.44 MB
Multimedia_Resources
Product Number

Parts