Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Image Processing Module (v5)

Overview
The Image Processing Module (v5) is a single-open-system-factor solution that provides graphic and processing capabilities by eliminating the need for a separate graphics card. The high performance P4080 processor utilizes eight cores and is linked to the e4690 graphics processor for exceptional performance in demanding environments.

Image Processing Module (v5) features include:
  • Eight core (e500mc @ 1.0 GHz) CPU
  • 2 GB DDR3 Memory (@1000 MHz)
  • 256MB Flash / 512KB NOVRAM
  • AMD e4690 GPU w 512MB GDDR3
  • Dual Link LVDS/Display Port Output
  • TSI578 SRIO 8 port Switch
  • 4 GigE network ports
  • XMC Mezzanine Support
  • Wind River VxWorks 6.9 & Green Hills Integrity tuMP support
  • Civil DO-178B and MIL-STD-810E Qualified
  • Re-layouts and alternate form factors available by request

Specifications

  • Key Benefits

    • 2 GB DDR3 Memory (@1000 MHz)
    • 256MB Flash / 512KB NOVRAM
    • 4 GigE network ports
    • AMD e4690 GPU w 512MB GDDR3
    • Civil DO-178B and MIL-STD-810E Qualified
    • Dual Link LVDS/Display Port Output
    • Eight core (e500mc @ 10 GHz) CPU
    • Re-layouts and alternate form factors available by request
    • TSI578 SRIO 8 port Switch
    • Wind River VxWorks 69 and Green Hills Integrity tuMP support
    • XMC Mezzanine Support
  • CPU

    • P4080
  • Certifications

    • Civil DO-178B
    • MIL-STD-810E