Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus Epic Block 3 Upgrade for Gulfstream G650/G650ER

Overview
The Primus Epic Block 3 upgrade for Gulfstream G650/G650ER delivers new features and functionality providing advanced situational awareness and cost-saving benefits for in-service G650 aircraft. Baseline features include:
  • New Advanced Graphics Modules
  • Provides four times the terrain resolution andenhanced, gamma corrected color sets
  • Night Mode Charts
  • Enabled either manually via the chart task menu or automatically selected on initial power-up while on ground
  • Based on day or nighttime at the own-ship position
  • Two-thirds display option for Synthetic Vision on PFD
  • Next Generation Flight Management System (NG-FMS) update
  • Latest FMS – new core software baseline
  • Communication Management Function (CMF) version 3.1
  • Supports ATN B1 (Link 2000+ mandate)
  • Overall performance enhancements with software optimization
  • Timer updates to improve ADS-C operation
  • Alerting message additions and modifications
  • Localizer Performance (LP) Approaches
  • Typically Provides reduced minima over LNAV approaches where LPV is not available
  • Two-dimensional (2D) Airport Moving Maps(AMM)
    • Requires new database subscription
  • ADS-B In Cockpit Display of Traffic Information (CDTI) of airborne and surface traffic
New features include:
  • Situational Awareness (SA) Package
    • Three-dimensional (3D) Airport Moving Maps (AMM)
    • ADS-B In Visual Separation on Approach (VSA)
    • Synthetic Vision System (SVS) enhanced symbology
  • Predictive Landing Performance System
    • Runway Overrun Awareness & Alerting System (ROAAS)
  • Autopilot Coupled TCAS (AP TCAS)
  • Predictive Weather Hazards
    • Lightning and hail
  • XM Weather update
    • Additional eight new weather products with updated XM receiver

Compatible Platform

Gulfstream G650/G650ER

Specifications

Key Differentiators

  • Features & Benefits

    • ADS-B In Visual Separation on Approach (VSA)
    • Autopilot Coupled TCAS (AP TCAS)
    • Predictive Landing Performance System
    • Predictive Weather Hazards
    • Situational Awareness Package
    • Synthetic Vision System (SVS) enhanced symbology
    • XM Weather update