Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus Apex for Pilatus PC 12NG

Overview
The Apex system core (computing and graphics generation) is based on Honeywell’s Primus Epic system with “designed-to-cost” point products such as radios and sensors. This approach enables high-end business jet functionality at an affordable price for turboprops and light to mid-size business jets.

Primus Apex’s synthetic vision system, digital charts and maps, coupled vertical navigation, and graphical flight planning provide exceptional safety and situational awareness. Its unsurpassed graphical displays in the ergonomic and stylish cockpit provide the ultimate flight experience and capabilities for pilots.

Primus Apex consists of a base system with unique options which provide new capabilities and the flexibility to effectively meet new airspace mandates.

The Primus Apex System includes:
  • Integrated Primary Flight Display with SmartView Synthetic Vision System (Part 23/25 Certified)
  • Interactive Navigation (INAV), including
  • On-screen graphical flight planning
  • Dual FMS
  • Coupled VNAV
  • Satellite-Based Augmentation System (SBAS) / Wide Area Augmentation System (WAAS) LPV approach capability
  • Enhanced Video
  • Steep Approach
  • Cursor Control Device
  • Wireless apps
  • Integrated Stall Warning
  • Two Dimension Airport Moving Map
  • Cockpit Display of Traffic Information
  • Smart Landing
  • Smart Runway
  • Easy-to-read and interpret integrated aircraft system synoptics

Compatible Platform

Pilatus PC-12 NG

Specifications

Key Differentiators

  • Features & Benefits

    • 4-display, dual MFD layout
    • Cursor Control Device (CCD) provides avionics interface redundancy and serves as a stable platform in turbulence
    • Flight Management System
    • Software-controlled menu navigation is simple and intuitive
    • Track-centered synthetic vision and performance-based HUD symbology

Performance Data

  • Display

    • Digital charts and maps
    • Honeywell’s SmartView™ Synthetic Vision System
    • INAV™
    • Two primary flight displays and two multifunction displays