Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Primus 1000 Integrated Avionics System

Overview
The Primus 1000 Integrated Avionics System is a fail-passive autopilot / flight director and display system with horizontal and vertical flight guidance modes. These include all radio guidance modes, long range navigation system tracking modes, and air data vertical modes. Either flight director can be coupled to the autopilot.

The Primus 1000 is upgradeable to meet 2020 Mandate compliance, address obsolescence issues, and to add value to the aircraft. Upgrade options include:
  • DU-875 LCD drop-in displays, Primus Elite, Primus Elite Advanced Features
  • ADS-B Out Mandate-compliant radio management units, GPS and transponders
  • FMZ-2000 FMS version 6.1 (except Lear 40 / 45 with Universal FMS)

Compatible Platform

Bombardier Lear 40 / 45
Cessna Citation 550 / 560 (Bravo, Encore, Excel, Ultra)
Embraer 135 / 145 Regional Jet
Embraer Legacy 600 and Legacy 650

Specifications