Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

FMZ-2000 Flight Management System (FMS) Version 6.1 Upgrade

Overview
For operators looking to access more airports, increase safety, reduce crew workload or meet the changing regulatory compliance and airspace requirements, the Honeywell FMZ-2000 flight management system (FMS) version 6.1 upgrade contains significant improvements to the FMS and other navigation systems.

For more than 20 years, our FMZ-2000 has been the FMS of choice for pilots and original equipment manufacturers (OEMs). This latest upgrade builds on that legacy of value and delivers superior performance to continually exceed the requirements of modern airspace.

Required for the 2020 Future Air Navigation System (FANS) 1/A Mandate on the following aircraft:
  • Embraer Legacy 600 / 650
  • Dassault Falcon 900A / B / C / EX (Non-¬EASy)
  • Embraer Legacy 600 / 650
  • Gulfstream IV / IV-SP / V
  • Textron Cessna Citation X
According to Honeywell SIL D201604000032 Rev. 9, Honeywell will end NavDb updates after September 30th, 2022, for all version of NZ FMS prior to NZ 6.1 used on aircraft that have a certified path to upgrade to NZ 6.1.Honeywell will extend NavDb updates for pre-6.1 aircraft beyond September 30th if you have placed a PO with a Honeywell dealer, the dealer has placed a PO with Honeywell, and you or your dealer have emailed Honeywell a copy of those POs along with the make, model, and tail number of the aircraft in question to stcrtu@honeywell.com PRIOR TO September 30th If you have any question, please submit your inquiry to our Honeywell mailbox. stcrtu@honeywell.com, with subject FMS 6.1 .

 

Compatible Platform

Agusta AW139
Boeing 400
Boeing 727
Boeing 747/-8/4
Bombardier Challenger 601 1A / 3A
Bombardier Challenger 605, CL601-3A/3R, GEX/XRS/5000
Bombardier Challenger CL-601
British Aerospace 700/800/1000
Cessna Citation II/III/V/X/Bravo/Encore/Excel/XLS
Cessna Citation III-VI-VII, X, C560XL/XLS, C560/EN/EX, XLS, Encore+, C550B, C650
Chinese Y12F
Citation Sovereign
Dassault Falcon 8X
Dassault Falcon 900/900B/900EX
Dornier DO328 /100/200/300
Dornier Seastar
Dornier328 100/200/300
Embraer 135/145/650
Embraer 170/175/190/195, Lineage 1000
Embraer 170/190/195
Embraer Legacy 600/650, 135/140/145/650
Falcon 2000/900/900C/900EX/50EX
Falcon F7X/F900/F2000
Gulfstream 300/400/500/II/II/IV/V
Gulfstream 300/400/IV/V
Gulfstream 450/550
Gulfstream G500
Gulfstream G650
Hawker 800/800XP/1000
Hawker Horizon
Lockheed L382G C130/P3
Pilatus PC-12
SAAB 2000
Sino Swearingen SJ30
SyberJet-SJ30
Viking Twin Otter

Specifications

  • Key Benefits

    • Auto Hold-to- Altitude
    • Circling Approaches
    • Enroute Holding Patterns
    • Improved Leg Combinations
    • Multiple Runway Approaches
    • Required Nav Performance Monitoring and Alerting
    • Temperature Compensation
    • Updated Magnetic Variation Tables
    • Vectors to Final Approach
  • Key Benefits

    • Auto Hold-to- Altitude
    • Circling Approaches
    • Enroute Holding Patterns
    • Improved Leg Combinations
    • Multiple Runway Approaches
    • Required Nav Performance Monitoring and Alerting
    • Temperature Compensation
    • Updated Magnetic Variation Tables
    • Vectors to Final Approach

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.11 MB
Brochure
12 Jun 2025
2.17 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.11 MB
Brochure
12 Jun 2025
2.17 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online