Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Terrain Display Unit

Overview
Additionally, it will display radio altitude data from a wide variety of radio altimeter systems. This easy-to-operate unit uses an industry standard 3ATI hole size, weighs only three pounds and can easily replace most radio altitude indicators, conserving scarce instrument panel space.

Our terrain display unit:
  • Includes safety and productivity technologies that reduce operating costs
  • Delivers federated and integrated solutions for peak aircraft performance
  • Contains safety solutions to reduce delays and maximize fuel efficiency
  • Reduces wiring and power consumption lowers operating costs
  • Maximizes integration between data buses and reduces weight and installation costs
  • Improves situational awareness which increases cockpit efficiency
  • Minimizes maintenance costs with reliable hardware

With more than 40 years of experience developing cockpit indicators, we are the original equipment manufacturer (OEM) source for service, parts, repair and overhaul and unit builds. We build cockpit indicators for use on Boeing military and commercial models and many others.

Specifications

  • Dimensions

    • 3.26 in x .26 in
  • Weight

    • 3-lbs
  • Dimensions

    • 3.26 in x .26 in
  • Weight

    • 3-lbs