Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KDU 1080 Cockpit Display

Overview
The KDU-1080 is a flat panel cockpit display unit. It increases situational awareness by providing general and business aviation operators equipped with the Primus Apex platform a bright, high-resolution primary or multifunction liquid crystal display (LCD).

These LCDs maximize the viewable area for SmartView synthetic vision system (SVS), weather, charts, traffic and terrain options information and increases interactivity in the cockpit, so pilots can fly the aircraft safer and more efficiently.

Flying safely requires that pilots have heightened situational awareness and on demand access to accurate information. High performance primary or multifunction displays are required to maximize the display of critical flight information so pilots can fly the aircraft safer and more efficiently.

Compatible Platform

Leonardo Helicopter AW139

Specifications

  • Display

    • (KDU-1080)10.4 in diagonal LCD
    • (KDU-1080)10.4 inch diagonal LCD
    • (KDU-1500)15-in diagonal LCD
  • Dimensions

    • 10 x 8 in
  • Component of

    • Primus® Apex Avionics System
  • Display

    • (KDU-1080)10.4 in diagonal LCD
    • (KDU-1080)10.4 inch diagonal LCD
    • (KDU-1500)15-in diagonal LCD
  • Dimensions

    • 10 x 8 in
  • Component of

    • Primus® Apex Avionics System