DU-875 LCD Display
Key Drop-In Replacement DU-875 Value Contributors:
- Low risk upgrade - ends obsolescence
- Aircraft down-time for upgrade can be done in a day once display is available
- Cockpit will run quieter and cooler
- No changes to operation or display format appearence
- Identical legacy display formats, symbology and color sets
- Reduced cost of ownership
- Higher reliability
- ~2X for CRT to LCD
- System weight reduction
- Installed weight savings (~7lbs per DU)
- Existing CRT cooling system not required
- No pilot training due to retention of current display formats, symbology and color sets
- OEM one-year warranty on DU-875s
- Reduction in annual Maintenance Service Plan (MSP) Avionics cost
- Higher reliability
- MSP Avionics coverage available for DU-870 with unlike exchange of DU-875 upon failure
- Growth to full Primus Elite and PEAF
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- Specifi cally designed for Primus® 1000/2000/2000XP, SPZ-8400/8500 and some SPZ-800 avionics systems
Dimensions
Weight
- Savings of 7 lbs. per installed display unit
Performance Data
Display
- Liquid Crystal Display
Component of
- Primus Elite Upgrade