Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AeroCruze 230 Advanced Autopilot

Overview
It offers an intuitive user interface with an innovative prompt when you execute a command. For example, pressing the Heading button on the touchscreen display shows exactly where the heading AeroCruze 230 turns. With AeroCruze 230, you know what it’s going to do before it happens.

AeroCruze 230 goes beyond the capabilities of legacy autopilots. For improved safety, AeroCruze 230 includes a level mode that can recover your aircraft from unusual attitudes. It also offers integrated altitude preselect, and other features, such as an optional integrated three-axis yaw damper.

Compatible Platform

Beechcraft Baron
Beechcraft Bonanza 36
Cessna 210
Cessna 4XX Series
Cessna C182
Cessna C206
Cessna Caravan
Mooney M20X
Piper Archer
Piper Arrow
Piper Cherokee
Piper Warrior
Socata TB 20
Socata TB 20

Specifications

Key Differentiators

  • Certifications

    • Environmental: RTCA/DO-160G
    • Software: RTCA/DO-178 Level B
    • TSO C-198
  • Features & Benefits

    • Altitude pre-select
    • Automatic wing leveling corrects unusual attitudes
    • Coupled approaches
    • Dedicated knobs and buttons for frequently used functions
    • Drives flight director bars
    • Full 3-axis autopilot
    • Includes altitude pre-select
    • Includes brand new 2-year warranty on your existing servos
    • Mode annunciation so you know what the autopilot is doing
    • NAV, VOR, ILS, GPS
    • Only touchscreen autopilot available in the market
    • Precise turns to capture heading or approach even in high winds
    • Reuse existing servos and wiring to minimize installation costs and reduce downtime from 3 weeks to 1 week
    • Roll steering
    • Yaw damper available separately

Dimensions

  • Weight

    • 1.18kg
    • 2.6 lbs
  • Dimensions

    • 16.0x4.2x28.6 cm
    • 6.3x1.6x11.6 in

Performance Data

  • Altitude

    • 35,000 ft foot
  • Temperature range

    • -20°C to +55°C
    • -4°F to +131°F
  • Power Consumption

    • 2.4A @ 14VDC, 1.2A @ 28VDC Watt
  • Audio Frequency Response

    • 14 and 28 VDC systems (9-33VDC)