-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
-
Industries
Industries
-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- HGuide Customer Support
- The HG4930 runs on +5 VDC. Do you have any adapters that allow higher voltages (for example, +12 VDC or +28 VDC)?
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
The HG4930 runs on +5 VDC. Do you have any adapters that allow higher voltages (for example, +12 VDC or +28 VDC)?
The evalution board for the i300 provides regulation up to and including +28 VDC. The power must be supplied via external power input connector (see i300 manual). This board will provide reverse voltage protection also.
NOTE - the i300 evaluation kit board does not support a direction interface to a PC USB port with the HG49430. Although the board supports a i300 USB interface - the higher load of the HG4930 doesn't play nice with the PC interface. To interface with a PC - order the HG4930 evaluation kit.
Copyright © 2026 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.
Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!