×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

IntuVue RDR-7000 Weather Radar System

Overview
Honeywell’s IntuVue RDR-7000 Weather Radar System brings our industry-leading IntuVue weather radar technology in a lightweight, more powerful and easily retrofitted single line replacement unit to fit more business aircraft platforms.

The IntuVue RDR-7000 is fully automatic and doesn't require active pilot adjustments of tilt and/or gain for operation. Reducing workload, allows pilots to focus on flying the most comfortable and safest route through weather.

Engineered to provide far superior reliability, accuracy and durability than legacy magnetron-based radar systems, the RDR-7000 offers customers the flexibility to remotely enable advanced software features to provide them the clearest view of weather conditions around the routes they’re accustomed to flying.

Honeywell's RDR 7000 Radar helps in operational costs savings by reducing the delays & downtime caused due to hailstorm, weather incidents and windshears while optimizing routes to reduce diversions and turnbacks.

Compatible Platform

Bombardier Challenger 600
Bombardier Global 6000
Bombardier Learjet 40
Bombardier Learjet 45
Citation Bravo
Citation Encore
Citation Ultra
Citation X
Citation XLS
Dassault Falcon 900A/B
Dassault Falcon 900EX
Dassault Falcon LX EASy
Global-Series: Express, XRS, 5000
Leonardo AW139
Lockheed Martin C-130 Hercules

Specifications

  • Weight

    • 13 lbs
    • 5.9 kg
  • Antenna Size

    • 12 in
    • 18 in
  • Legacy Product Replacement

    • P700/701 P440/660/880
  • Replaces

    • Installation kit permits near plug and play capability for legacy Honeywell Primus Weather Radars
  • Maximum Detection Ranges

    • 5 nm - Windshear
    • Turbulence up to 60 nm depending on antenna size
    • Weather and Ground up to 200 nm dependent on antenna size
  • Key Benefits

    • Accurately analyzes and displays weather data
    • Automated 3D volumetric scans up to 60,000 ft and 320 NM ahead
    • Competitive radars requires the use of tilt and gain to understand the weather tops and vertical extent of weather (left).
    • Enhances weather avoidance decision-making by 26% to detect and efficiently reroute around storms
    • Honeywell’s RDR-7000 improves pilot and passenger safety by providing new features in detection, analysis and avoidance
    • Predicts turbulence with 93% accuracy and reduces turbulence related incidences by over 50%
    • Provides pilot more time for optimal decision-making
    • Reducing the delays and downtime caused due to hailstorm, weather incidents and windshears
  • Transmitter Method

    • Pulse Compression
  • Transmitter Type

    • Solid State Gallium Nitride (GaN)
  • Antenna Type

    • Flat Plate
    • Solid State Gallium Nitride (GaN)
  • Components

    • Antenna
    • Base Extender
    • Controller
    • Installation Kit
    • Radar
    • Software
    • Supplemental Type Certificate
  • Software

    • RTCA DO-178C
  • Maximum Scan Angle

    • +/- 60 Degrees
  • Elevation Coverage

    • 0 to 60,000 ft
  • Azimuth Coverage

    • +/- 40 degs - Windshear
    • +/- 60 degs - Weather and Ground Map
  • Power Dissipation

    • 70 W
  • Input Power

    • 28 VDC voltage direct current
  • Certifications

    • TSO-C63f
  • Weight

    • 13 lbs
    • 5.9 kg
  • Antenna Size

    • 12 in
    • 18 in
  • Legacy Product Replacement

    • P700/701 P440/660/880
  • Replaces

    • Installation kit permits near plug and play capability for legacy Honeywell Primus Weather Radars
  • Maximum Detection Ranges

    • 5 nm - Windshear
    • Turbulence up to 60 nm depending on antenna size
    • Weather and Ground up to 200 nm dependent on antenna size
  • Key Benefits

    • Accurately analyzes and displays weather data
    • Automated 3D volumetric scans up to 60,000 ft and 320 NM ahead
    • Competitive radars requires the use of tilt and gain to understand the weather tops and vertical extent of weather (left).
    • Enhances weather avoidance decision-making by 26% to detect and efficiently reroute around storms
    • Honeywell’s RDR-7000 improves pilot and passenger safety by providing new features in detection, analysis and avoidance
    • Predicts turbulence with 93% accuracy and reduces turbulence related incidences by over 50%
    • Provides pilot more time for optimal decision-making
    • Reducing the delays and downtime caused due to hailstorm, weather incidents and windshears
  • Transmitter Method

    • Pulse Compression
  • Transmitter Type

    • Solid State Gallium Nitride (GaN)
  • Antenna Type

    • Flat Plate
    • Solid State Gallium Nitride (GaN)
  • Components

    • Antenna
    • Base Extender
    • Controller
    • Installation Kit
    • Radar
    • Software
    • Supplemental Type Certificate
  • Software

    • RTCA DO-178C
  • Maximum Scan Angle

    • +/- 60 Degrees
  • Elevation Coverage

    • 0 to 60,000 ft
  • Azimuth Coverage

    • +/- 40 degs - Windshear
    • +/- 60 degs - Weather and Ground Map
  • Power Dissipation

    • 70 W
  • Input Power

    • 28 VDC voltage direct current
  • Certifications

    • TSO-C63f

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
11 Nov 2025
4.27 MB
Brochure
12 Jun 2025
1.01 MB
Title
Category
Date Added
Size
Brochure
11 Nov 2025
4.27 MB
Brochure
12 Jun 2025
1.01 MB
Product Number

Parts

_self

Filters