-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
You are browsing the product catalog for
- Hardware and Systems
- Space
- Small Satellite Specific: Bus Products
- HR04, HC7 & HC9 REACTION WHEEL ASSEMBLIES
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
We are advancing the state-of-the-art in Reaction Wheels for small satellites.
Honeywell is advancing the state-of-the-art for a small satellite reaction wheel assembly (RWA) application by offering a technical solution that preserves Honeywell high value, heritage and reliable operation.
What is a reaction wheel assembly?
A reaction wheel is a type of flywheel used primarily to control the attitude of a spacecraft of satellite. They work using electric motors, which spin the wheels to tilt or point a spacecraft using momentum. Essentially, they keep a spacecraft still, making them a good option for communications satellites that point at fixed targets on the ground.
The HR04, HC7 and HC9 reaction wheel assemblies have been designed to offer extreme flexibility in packaging options as well as providing precision performance supported by advanced drive technology, in a greatly reduced package.
Reliability does not need to be compromised for a small scale RWA response in a large market demand.
Introducing the HC7 and HC9 reach wheel assemblies
These RWAs have been designed to offer extreme flexibility in momentum and torque options, tailored to New Space price points, while providing precision RWA performance supported by advanced drive technology. Gen 1 Qualification was completed in June 2021.
Key Honeywell Advantages
- High-output, low-jitter performance for precision position and pointing control
- Plug-and-play ACS insertion
- Minimized vehicle integration time
- Application scalable optimization
Key Integrated Honeywell Technologies
- Proven spin-bearing design
- Insensitive to low or transitional operational speeds
- Optimized momentum density packaging
- Flexible vehicle digital interface
Please fill out the form to speak to one of our technical sales managers.
Related Products
Related Content
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2025 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.
Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!