Scheduled Maintenance Technical Publication app - My Email Notifications feature will undergo some optimization activities over the week; during that time users may receive false positive notifications or duplicated emails. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Resolvers for Position Sensors

Resolvers for Position Sensors

A variable transformer in which, most commonly, both rotor and stator have two phase windings that are mechanically displaced by 90°.

Our history in resolver and synchro design and fabrication predates World War II. We have provided resolver-based position sensors for countless applications for over the past 75 years. Our resolvers are installed on numerous commercial and military platform. We have design libraries detailing thousands of existing designs from the very small (size 8) to the very large (size 72+).

A resolver is a variable transformer in which, most commonly, both rotor and stator have two phase windings that are mechanically displaced by 90°. Variation can have either rotor or stator with a single phase winding. The output of a resolver typically consists of a sine and cosine channels.