Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Precision Boresight Alignment System for Aircraft and Naval Ships

Overview
Honeywell’s precision boresight alignment system (PBAS) is a non-optical, gyro-stabilized, computerized system that utilizes navigation-grade inertial technology to capture and calculate boresight alignment corrections with an intuitive, step-by-step guided software that automates all calculations, and provides customized software outputs to match our customers’ requirements.

Boresight alignment is designed to ensure the proper performance of precision equipment across different industries. Depending on the application or platform, the process can be lengthy and expensive, usually having to perform cumbersome equipment setup, data gathering and post processing which can cause disruptions in aerospace or naval ship operations.

For commercial or defense original equipment manufacturers or maintenance providers that need higher accuracy to align munitions, navigation, radar and sight systems, Honeywell’s precision boresight alignment system (PBAS) step-by-step guided software reduces the need for expert training and job completion time by 50%. We do this by removing the need for periodic calibrations, line of sight, jacking or leveling. As a result, this dramatically decreases maintenance costs and downtime while providing customers with a solution they can trust backed by Honeywell’s century of experience engineering high-performance navigation solutions.

For shipbuilders, surveyors or maintenance providers that need higher accuracy to align munitions, navigation, radar and sight systems, Honeywell’s precision boresight alignment system (PBAS) using step-by-step guided software reduces the need for expert training and cuts job completion time by 50%. We do this by removing the need for line of sight as well as eliminating the need for dry docking by compensating for vessel motion and working without leveling while providing customers with a solution they can trust backed by Honeywell’s century of experience engineering high-performance inertial solutions. PBAS is ideal for naval applications where technicians operate in space-constrained areas because it reduces errors caused by motion, equipment setup time like instrument leveling, measurement time and associated costs by almost 50%, depending on the application.

Specifications

  • Weight

    • 3.0 Kg
    • 6.7 lbs
  • Mean Time Between Failures (MTBF)

    • >30,000 hours
  • Interchangeability

    • Complete at the Line Replaceable Unit (LRU) level.
  • Environmental Conditions

    • Blowing sand
    • High wind
    • Night / day (full sunlight)
    • No hangar requirements
    • Rain
    • Snow
  • Operating Temperature

    • +32°F to +131°F (0°C to +55°C)
  • Built-in-testing

    • Built-in fault diagnostics that detect sensor performance failure as well as other equipment failures.
  • Accuracy

    • 0.002 degrees (0.03 milliradians or 0.12 arcminutes or 7.2 arcseconds)
  • IRU Interfacing

    • Up to 200 feet (61 meters) between IRUs
  • Certification

    • IP54
    • MIL-STD 810F

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.32 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.32 MB