Scheduled Maintenance Certain website applications will experience temporary unavailability starting from 9:30 PM EST on March 15th through March 16th 9:00 PM EST, including Technical Publications. We appreciate your patience as we implement exciting enhancements and features to enhance your digital experience with Honeywell.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

MCS-7120 Multi-Channel Satellite Communications System

The MCS-7120 multi-channel satellite communications system is a single integrated solution that combines the functionality of the satellite data unit, high-speed data unit, and high power amplifier, utilizing established avionics interfaces with the latest Inmarsat satellite communications technology.

The MCS-7120 multi-channel satellite communications system offers a flexible architecture of up to four channels supporting Classic Aero services and Swift64/SwiftBroadband. A typical configuration would include, 2 Classic Aero voice channel, 1 Classic Aero data, and 1 channel of SwiftBroadband (432Kbps/channel) with fall back to 2 channels of Swift 64.

  • Integrates with the Honeywell EPIC cockpit to provide cockpit voice and data connectivity.
  • Provides data connections at speeds of up to 432Kbps/channel, when using either Swift64 or Swift Broadband.
  • Convenient connections access to email, internet, corporate network, video conference.
  • Software upgradeable to Inmarsat HDR and SBB Safety services